(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Fuel Gas (ACE) (Formerly: Acetylene Hose) (Part Numbers)

Hose for Fuel Gas (ACE) (Formerly: Acetylene Hose)

•Compatible Fluid: Acethylene
•Color: Brown
•Operating Temperature Range (?): -25::70
•Allowable Pressure at Ambient Temperature (mpa): 0.15
•Specification: JIS Standard (JIS K 6333) suitable product

Part Number

Configured Part Number is shown.

Part Number
ACE-5-[1-200/1]M
ACE-6-[1-200/1]M
ACE-8-[1-200/1]M
ACE-9-[1-200/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Length
(m)
1 Piece(s)

13 Days or more

11.751 ~ 200
1 Piece(s)

12 Days or more

12.561 ~ 200
1 Piece(s)

13 Days or more

14.581 ~ 200
1 Piece(s)

13 Days or more

1691 ~ 200

Loading...

  1. 1

Basic Information

Applicable Fluid Acetylene Mounting Metal Pieces(Fittings etc.,) No Color Brown
Properties Abrasion Resistance / Weather Resistance / Flexibility / Other Features Operating Temperature Range(℃) -25::70 Allowable Pressure at Ambient Temperature(MPa) 0.15
Specifications JIS Standard (JIS K 6333) suitable product Other Features Gas Resistance

Additional Products in this Category

Tech Support