(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Compatible Fluid: Oil (Mineral Oil)
•Color: Black
•Hose Material: Soft PVC+Hard PVC
•Operating Pressure Range (mpa): -0.10::0.40
•Upper Operating Temperature Limit (Continuous Use) (?): 40
Part Number |
---|
DS-2OP-25-[1-50/1]M |
DS-2OP-32-[1-50/1]M |
DS-2OP-38-[1-50/1]M |
DS-2OP-50-[1-50/1]M |
DS-2OP-65-[1-50/1]M |
DS-2OP-75-[1-50/1]M |
Loading...
Applicable Fluid | Oil(Mineral Oil) | Mounting Metal Pieces(Fittings etc.,) | No | Hose Material | Soft PVC+Hard PVC |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | -0.10::0.40 | Color | Black | Properties | Oil Resistance / Flexibility |
Upper Operating Temperature Limit (Continuous Use)(℃) | 40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy