(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Aluminum/Stainless Steel, Countersunk Head【1-1,000 Pieces Per Package】

Blind Rivets - Aluminum/Stainless Steel, Countersunk Head
  • Volume Discount

Standard pop nut with fastening function.
[Features]
· Aluminum-stainless steel rivet.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Used in products for outdoor use. Optimal for fastening general products such as building materials.
· Often used for truck bodies and septic tanks.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TAPK32SSBS
TAPK33SSBS
TAPK34SSBS
TAPK42SSBS
TAPK43SSBS
TAPK44SSBS
TAPK45SSBS
TAPK46SSBS
TAPK52SSBS
TAPK53SSBS
TAPK54SSBS
TAPK56SSBS
TAPK58SSBS
TAPK62SSBS
TAPK63SSBS
TAPK64SSBS
TAPK66SSBS
TAPK68SSBS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
1 Piece(s)Available

8 Days or more

102.41.6~2.79.1

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.42.7~4.310.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.44.3~5.912.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.21.6~2.710.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.22.7~4.312.4
1 Piece(s)Available

8 Days or more

103.24.3~5.914.2
1 Piece(s)Available

9 Days or more

103.25.9~7.516.0

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103.27.5~9.117.8

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.01.6~2.711.3

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.02.7~4.313.0

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.04.3~5.914.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.05.9~9.118.4

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.09.1~12.322.0

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.82.3~2.712.9

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.82.7~4.314.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.3~5.916.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.85.9~9.120.1

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.89.1~12.323.6

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment No Details of Surface Treatment No
Shape of The Head Countersunk Head Sales Unit Box/package

Additional Products in this Category

Tech Support