(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Screw - Iron, Nickel Plated【2-6 Pieces Per Package】

Combination Screw - Iron, Nickel Plated
  • Volume Discount

Nickel-plated iron makes these screws suitable for applications where appearance is important, and when multiple reassemblies may be required.
The combination of the post and screw can be adjusted to the required length, and finds application in book-binding, albums, files, furniture, etc.

Part Number

Configured Part Number is shown.

Part Number
4979874466815
4979874466822
4979874466839
4979874466846
4979874466853
4979874466860
4979874466877
4979874466884
4979874466891
4979874466907
4979874466914
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship JAN code Number of pieces
(pcs.)
Screw diameter x thread length of female screw
(mm)

6 Pieces Per Package

5 Pack(s)Available

8 Days or more

497987446681564.5×4

6 Pieces Per Package

5 Pack(s)Available

8 Days or more

497987446682264.5×6

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

497987446683964.5×8

4 Pieces Per Package

5 Pack(s)Available

8 Days or more

497987446684644.5×10

4 Pieces Per Package

5 Pack(s)Available

9 Days or more

497987446685344.5×12

4 Pieces Per Package

5 Pack(s)Available

9 Days or more

497987446686044.5×15

4 Pieces Per Package

5 Pack(s)Available

9 Days or more

497987446687744.5×20

2 Pieces Per Package

5 Pack(s)Available

9 Days or more

497987446688424.5×30

2 Pieces Per Package

5 Pack(s)Available

9 Days or more

497987446689124.5×40

2 Pieces Per Package

5 Pack(s)Available

9 Days or more

497987446690724.5×50

2 Pieces Per Package

5 Pack(s)Available

9 Days or more

497987446691424.5×60

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Part Name Set Screws

Additional Products in this Category

Tech Support