(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Cutting Absorbent Pad

Cutting Absorbent Pad
  • Volume Discount

Urethane rubber (UR) material. Superior impact resilience, abrasion resistance, and tear resistance. Unlike ordinary rubber that hardens at ≤ 1°C, it does not become brittle and break. A soundproofing/cushioning material.

Part Number

Configured Part Number is shown.

4979874080073

Part Number
4979874080073
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification Sponge Adhesive/Tape/Adhesive sheet included or not No Sheet Thickness(mm) 30
Width or outer diameter(mm) 300 Length(mm) 400 Material Urethane Rubber (UR)
JAN code 4979874080073 Number of pieces(pcs.) 1

Please check the type/dimensions/specifications of the part 4979874080073 in the Cutting Absorbent Pad series.

Additional Products in this Category

Tech Support