(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixing Connecting Element for Pipe Frame, JB-303【20 Pieces Per Package】

Fixing Connecting Element for Pipe Frame, JB-303
  • Volume Discount

•Mounting Method : Screw-Fixed Type
For complete product overview and details on Fixing Connecting Element for Pipe Frame, JB-303 see the sections below:

Part Number

Configured Part Number is shown.

JB-303

Part Number
JB-303
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Applicable Pipe Dia. D1(φ) 27.5
Operating Environment Standard Accessory Type Hook/Hanger Accessory Material Steel
Accessory Surface Treatment Trivalent Chromate Specifications Hook Plate for Wave Board (For Roofs)

Additional Products in this Category

Tech Support