(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixing Connecting Element for Pipe Frame, JB-201 (Part Numbers)

Fixing Connecting Element for Pipe Frame, JB-201
  • Volume Discount

•Joint Type : Center
•Mounting Method : Plug-In Type
•Material : Stainless Steel
For complete product overview and details on Fixing Connecting Element for Pipe Frame, JB-201 see the sections below:

Part Number

Configured Part Number is shown.

JB-201

Part Number
JB-201
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Metal Joint Material Stainless Steel
Joint Type Middle Applicable Pipe Dia. D1(φ) 27.5 Intermediate Joint Type Through
Operating Environment Standard Specifications Frame Jointing Fitting 90 (For Reinforcing PJ-203B)

Additional Products in this Category

Tech Support