(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Nipple

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Nipple
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Nipples
•Connection Thread Type M1 : R
For complete product overview and details on Nipple Fitting for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NI-6-B
NI-6-W
NI-8-B
NI-8-W
NI-10-B
NI-10-W
NI-15-B
NI-15-C
NI-15-W
NI-20-B
NI-20-C
NI-20-W
NI-25-B
NI-25-C
NI-25-W
NI-32-B
NI-32-C
NI-32-W
NI-40-B
NI-40-C
NI-40-W
NI-50-B
NI-50-C
NI-50-W
NI-65-B
NI-65-C
NI-65-W
NI-80-B
NI-80-C
NI-80-W
NI-100-B
NI-100-C
NI-100-W
NI-125-B
NI-125-C
NI-125-W
NI-150-B
NI-150-C
NI-150-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)Resin CoatingWater
1 Piece(s)Available

8 Days or more

2B(50A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Resin CoatingWater
1 Piece(s)Available

8 Days or more

2 1/2B(65A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)Resin CoatingWater
1 Piece(s)Available

8 Days or more

3B(80A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

4B(100A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

5B(125A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

6B(150A)Zinc PlatingWater / Air / Gas / Oil

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Nipple Connection Thread Type M1 R Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support