(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - T with Different Diameters (Those with Large Branch Diameter and Different Ventilation) (Part Numbers)

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - T with Different Diameters (Those with Large Branch Diameter and Different Ventilation)
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Tee
•Connection Thread Type M1 : Rc
For complete product overview and details on Tee Adapter Fittings for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRT-15X15X20-W
BRT-20X15X15-W
BRT-20X15X20-W
BRT-20X20X25-W
BRT-20X20X32-W
BRT-25X15X15-W
BRT-25X15X25-W
BRT-25X20X15-W
BRT-25X20X20-W
BRT-25X20X25-W
BRT-25X25X32-W
BRT-25X25X40-W
BRT-25X25X50-W
BRT-32X20X20-W
BRT-32X20X32-W
BRT-32X25X15-W
BRT-32X25X20-W
BRT-32X25X25-W
BRT-32X25X32-W
BRT-32X25X40-W
BRT-32X25X50-W
BRT-32X32X40-W
BRT-32X32X50-W
BRT-40X20X20-W
BRT-40X20X40-W
BRT-40X25X25-W
BRT-40X25X32-W
BRT-40X25X40-W
BRT-40X25X50-W
BRT-40X32X15-W
BRT-40X32X20-W
BRT-40X32X25-W
BRT-40X32X32-W
BRT-40X32X40-W
BRT-40X32X50-W
BRT-40X40X50-W
BRT-40X40X65-W
BRT-50X20X50-W
BRT-50X25X25-W
BRT-50X25X32-W
BRT-50X25X40-W
BRT-50X25X50-W
BRT-50X32X25-W
BRT-50X32X32-W
BRT-50X32X40-W
BRT-50X32X50-W
BRT-50X32X65-W
BRT-50X40X15-W
BRT-50X40X20-W
BRT-50X40X25-W
BRT-50X40X32-W
BRT-50X40X40-W
BRT-50X40X50-W
BRT-50X40X65-W
BRT-50X50X65-W
BRT-50X50X80-W
BRT-65X40X50-W
BRT-65X40X65-W
BRT-65X50X25-W
BRT-65X50X32-W
BRT-65X50X40-W
BRT-65X50X50-W
BRT-65X50X65-W
BRT-65X65X80-W
BRT-80X50X50-W
BRT-80X50X80-W
BRT-80X65X50-W
BRT-80X65X65-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1/2B(15A)3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

3/4B(20A)1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

3/4B(20A)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

3/4B(20A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1B(25A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

3/4B(20A)1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

3/4B(20A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1B(25A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

1B(25A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1/2B(15A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

3/4B(20A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

1B(25A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2B(50A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)2B(50A)2B(50A)
1 Piece(s)Available

11 Days or more

2B(50A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

1B(25A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

2B(50A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

2B(50A)3B(80A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)2B(50A)
1 Piece(s)Available

11 Days or more

2B(50A)3B(80A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)3B(80A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment Zinc Plating Applicable Fluid Water / Air / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support