(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings T

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings T
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Tee
•Connection Thread Type M1 : Rc
For complete product overview and details on Tee Fittings for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T-6-B
T-6-W
T-8-B
T-8-W
T-10-B
T-10-W
T-15-B
T-15-C
T-15-W
T-20-B
T-20-C
T-20-W
T-25-B
T-25-C
T-25-W
T-32-B
T-32-C
T-32-W
T-40-B
T-40-C
T-40-W
T-50-B
T-50-C
T-50-W
T-65-B
T-65-C
T-65-W
T-80-B
T-80-C
T-80-W
T-100-B
T-100-C
T-100-W
T-125-B
T-125-C
T-125-W
T-150-B
T-150-C
T-150-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

4B(100A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

5B(125A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

6B(150A)Zinc PlatingWater / Air / Gas / Oil

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M1 Rc Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support