(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings 45° Elbow

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings 45° Elbow
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : 45-? Elbow
•Connection Thread Type M1 : Rc
For complete product overview and details on 45 Degree Elbow Fittings for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
45L-6-B
45L-6-W
45L-8-B
45L-8-W
45L-10-B
45L-10-W
45L-15-B
45L-15-C
45L-15-W
45L-20-B
45L-20-C
45L-20-W
45L-25-B
45L-25-C
45L-25-W
45L-32-B
45L-32-C
45L-32-W
45L-40-B
45L-40-C
45L-40-W
45L-50-B
45L-50-C
45L-50-W
45L-65-B
45L-65-C
45L-65-W
45L-80-B
45L-80-C
45L-80-W
45L-100-B
45L-100-C
45L-100-W
45L-125-B
45L-125-C
45L-125-W
45L-150-B
45L-150-C
45L-150-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

4B(100A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

5B(125A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

6B(150A)Zinc PlatingWater / Air / Gas / Oil

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 45° Elbow Connection Thread Type M1 Rc Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support