(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Steel Pipe Fitting with Lock, Epoxy Resin Coated or Zinc Plated, Female NPT to Male NPT (MA-AP-10-W)

Unions - Steel Pipe Fitting with Lock, Epoxy Resin Coated or Zinc Plated, Female NPT to Male NPT MA-AP-10-W
  • Volume Discount

•Material: Cast Iron
•Connection Thread Type: R
•Type: Fitting
•Fitting Type: Mechanical Joint
•Compatible Pipe Type: Steel pipe (general)

Part Number

Configured Part Number is shown.

MA-AP-10-W

Part Number
MA-AP-10-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Surface Treatment Thread Size 1
(inch)
Thread Nominal Nominal A 1 Applicable Pipe O.D. 1
(mm)
Specifications
1 Piece(s)Available

11 Days or more

Zinc Plating3/81/2B(15A)1017.3No Lock

Loading...

  1. 1

Basic Information

Material Cast Iron Applicable Fluid Water / Air / Oil Max. Operating Pressure 1.0 - MPa
Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread Connection Thread Type R
Types Fitting Fitting type Mechanical Joint Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe JIS size Tube Material Steel / PVC / Polyethylene Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Please check the type/dimensions/specifications of the part MA-AP-10-W in the Unions - Steel Pipe Fitting with Lock, Epoxy Resin Coated or Zinc Plated, Female NPT to Male NPT series.

Products like this...

Part Number
HIMA-AP-13-W
HIMA-AP-20-C
HIMA-AP-20-W
MA-AP-13-C
MA-AP-13-W
MA-AP-20-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Surface Treatment Thread Size 1
(inch)
Thread Nominal Nominal A 1 Applicable Pipe O.D. 1
(mm)
Specifications
1 Piece(s)Available

11 Days or more

Zinc Plating1/21/2B(15A)1321.7Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating3/43/4B(20A)2027.2Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating3/43/4B(20A)2027.2Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating1/21/2B(15A)1321.7No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating1/21/2B(15A)1321.7No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating3/43/4B(20A)2027.2No Lock

Additional Products in this Category

Tech Support