(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange SUS F304 Blind Flange 10K (Part Numbers)

Stainless Steel Pipe Flange SUS F304 Blind Flange 10K
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Stainless steel pipe flange SUS F304 blind flange 10K produced by INOC Corporation, a company with a proven track record in Japan. Flat face and closed-type flange

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30410KBLFF-10
30410KBLFF-15
30410KBLFF-20
30410KBLFF-25
30410KBLFF-32
30410KBLFF-40
30410KBLFF-50
30410KBLFF-65
30410KBLFF-80
30410KBLFF-90
30410KBLFF-100
30410KBLFF-125
30410KBLFF-150
30410KBLFF-200
30410KBLFF-250
30410KBLFF-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter nominal
1 Piece(s)Available

12 Days or more

3/8B(10A)
1 Piece(s)Available

11 Days or more

1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)
1 Piece(s)Available

8 Days or more

2 1/2B(65A)
1 Piece(s)Available

8 Days or more

3B(80A)
1 Piece(s)Available

12 Days or more

3 1/2(90A)
1 Piece(s)Available

8 Days or more

4B(100A)
1 Piece(s)Available

11 Days or more

5B(125A)
1 Piece(s)Available

11 Days or more

6B(150A)
1 Piece(s)Available

11 Days or more

8B(200A)
1 Piece(s)Available

11 Days or more

10B(250A)
1 Piece(s)Available

11 Days or more

12B(300A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Closure (BL)
Flange Gasket Seat Type Entire surface seat (FF) Material 304 Stainless Steel (SUS F304) Nominal Pressure 10K
Surface Treatment No

Additional Products in this Category

Tech Support