(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Butt weld Type Tube Fitting Cap SUS304 10S

Stainless Steel Butt weld Type Tube Fitting Cap SUS304 10S
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Cap
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
304CAPS10-15
304CAPS10-20
304CAPS10-25
304CAPS10-32
304CAPS10-40
304CAPS10-50
304CAPS10-65
304CAPS10-80
304CAPS10-100
304CAPS10-125
304CAPS10-150
304CAPS10-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia.
1 Piece(s)Available

11 Days or more

1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)
1 Piece(s)Available

11 Days or more

5B(125A)
1 Piece(s)Available

11 Days or more

6B(150A)
1 Piece(s)Available

11 Days or more

8B(200A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Cap Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH10S Applicable Fluid Water

Additional Products in this Category

Tech Support