(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting Eccentric Reducer SUS304 10S (Part Numbers)

Stainless Steel But weld Type Tube Fitting Eccentric Reducer SUS304 10S
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Reducers
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
304RES10-25X20
304RES10-32X20
304RES10-32X25
304RES10-40X20
304RES10-40X25
304RES10-40X32
304RES10-50X25
304RES10-50X32
304RES10-50X40
304RES10-65X40
304RES10-65X50
304RES10-80X40
304RES10-80X50
304RES10-80X65
304RES10-100X50
304RES10-100X65
304RES10-100X80
304RES10-125X80
304RES10-125X100
304RES10-150X80
304RES10-150X100
304RES10-150X125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Nominal Dia. (2nd Fitting)
1 Piece(s)Available

12 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

13 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

12 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)2B(50A)
1 Piece(s)Available

12 Days or more

3B(80A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

3B(80A)2B(50A)
1 Piece(s)Available

12 Days or more

3B(80A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

4B(100A)2B(50A)
1 Piece(s)Available

12 Days or more

4B(100A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

4B(100A)3B(80A)
1 Piece(s)Available

12 Days or more

5B(125A)3B(80A)
1 Piece(s)Available

12 Days or more

5B(125A)4B(100A)
1 Piece(s)Available

12 Days or more

6B(150A)3B(80A)
1 Piece(s)Available

12 Days or more

6B(150A)4B(100A)
1 Piece(s)Available

12 Days or more

6B(150A)5B(125A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Reducer Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH10S Applicable Fluid Water

Additional Products in this Category

Tech Support