(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 S40

Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 S40
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH40
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
304ESS40-25
304ESS40-32
304ESS40-40
304ESS40-50
304ESS40-65
304ESS40-80
304ESS40-100
304ESS40-125
304ESS40-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia.
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2B(50A)
1 Piece(s)Available

13 Days or more

2 1/2B(65A)
1 Piece(s)Available

12 Days or more

3B(80A)
1 Piece(s)Available

12 Days or more

4B(100A)
1 Piece(s)Available

12 Days or more

5B(125A)
1 Piece(s)Available

12 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH40 Applicable Fluid Water

Additional Products in this Category

Tech Support