(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Threaded Tube Fitting Reducing Socket

Stainless Steel Threaded Tube Fitting Reducing Socket
  • Volume Discount

For complete product overview and details on Adapter Socket Pipe Fitting - Female, Threaded, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304RS-8X6
304RS-10X6
304RS-10X8
304RS-15X8
304RS-15X10
304RS-20X10
304RS-20X15
304RS-25X15
304RS-25X20
304RS-32X20
304RS-32X25
304RS-40X25
304RS-40X32
304RS-50X25
304RS-50X32
304RS-50X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

9 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid no manufacturer restrictions Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support