(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on 45 Degree Elbow Pipe Fitting - Female/Female, Stainless Steel (Inoc) see the sections below:
Part Number |
---|
30445L-8 |
30445L-10 |
30445L-15 |
30445L-20 |
30445L-25 |
30445L-32 |
30445L-40 |
30445L-50 |
30445L-65 |
30445L-80 |
30445L-100 |
Loading...
Material | 304 Stainless Steel | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | 45° Elbow |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Surface Treatment | No | Applicable Fluid | no manufacturer restrictions |
Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy