(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

King Flex 20 (Part Numbers)

King Flex 20
  • Volume Discount

•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Max. Operating Pressure (mpa): 2.5

Part Number

Configured Part Number is shown.

KINGFLX20-100

Part Number
KINGFLX20-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts JIS 20K Flange
Liquid contact parts material EPDM(SK10) Connection parts material 1018 Carbon Steel Nominal Diameter 4B(100A)
Max. Operating Pressure(MPa) 2.5

Please check the type/dimensions/specifications of the part KINGFLX20-100 in the King Flex 20 series.

Additional Products in this Category

Tech Support