(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FM Valve Type 1

FM Valve Type 1
  • Volume Discount

A valve that can be used in combination with electromagnetic valves and mechanical control valves.

[Features]
· This valve can be electrically controlled by combined use with electromagnetic valves. Therefore, it enables simple timed water rationing, and varying of supply start-stop intervals. In addition, it facilitates construction of effective water supply systems by combined use with sensors, etc., to match the usage conditions.
· This valve has simple structure. Therefore, it is easy to install and maintain.
· This valve has no flow adjustment mechanism. Therefore, the flow rate cannot be adjusted.

Part Number

Configured Part Number is shown.

Part Number
FM-1-25
FM-1-30
FM-1-40
FM-1-50
FM-1-65
FM-1-75
FM-1-100
FM-1-150
FM-1-200
FM-1-FCD-150
FM-1-FCD-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Valve Nominal Diameter Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Nominal Designation of Piping Thread Supply Side, Nominal Designation of Pipe Flange Control Side, Screw Connection Types Control Side, Flange Connection Types Control SideNominal Pipe Threads Control Side Nominal The Pipe Flange Operating Pressure Range
(MPa)
1 Piece(s)Available

9 Days or more

[Bronze] CAC9011B(25A)R-1B(25A)-R-1B(25A)-0.07~0.78
1 Piece(s)Available

9 Days or more

[Bronze] CAC9011 1/4B(32A)R-1 1/4B(32A)-R-1 1/4B(32A)-0.07~0.78
1 Piece(s)Available

9 Days or more

[Bronze] CAC9011 1/2B(40A)R-1 1/2B(40A)-R-1 1/2B(40A)-0.07~0.78
1 Piece(s)Available

9 Days or more

[Bronze] CAC9012B(50A)R-2B(50A)-R-2B(50A)-0.07~0.78
1 Piece(s)Available

10 Days or more

[Bronze] CAC9012 1/2B(65A)-JIS 10K Flange-2 1/2B(65A)-JIS 10K Flange-2 1/2B(65A)0.08~0.78
1 Piece(s)Available

9 Days or more

[Bronze] CAC9013B(80A)-JIS 10K Flange-3B(80A)-JIS 10K Flange-3B(80A)0.08~0.78
1 Piece(s)Available

10 Days or more

[Bronze] CAC9014B(100A)-JIS 10K Flange-4B(100A)-JIS 10K Flange-4B(100A)0.08~0.78
1 Piece(s)Available

16 Days or more

[Bronze] CAC9016B(150A)-JIS 10K Flange-6B(150A)-JIS 10K Flange-6B(150A)0.09~0.78
1 Piece(s)Available

21 Days or more

[Bronze] CAC9018B(200A)-JIS 10K Flange-8B(200A)-JIS 10K Flange-8B(200A)0.09~0.78
1 Piece(s)Available

16 Days or more

FCD4506B(150A)-JIS 10K Flange-6B(150A)-JIS 10K Flange-6B(150A)0.09~0.78
1 Piece(s)Available

21 Days or more

FCD4508B(200A)-JIS 10K Flange-8B(200A)-JIS 10K Flange-8B(200A)0.09~0.78

Loading...

  1. 1

Basic Information

Adjusting Valve/Safety Valve Type Level Regulating Valve Applicable Fluids Water Safety Valve Type Lift Type Safety Valve
Maximum Applicable Pressure(MPa) 0.11~1 Types of connection Equal Dia. Connection Construction pressure resistance (water pressure)(MPa) 1.75
Specifications Integrated

Additional Products in this Category

Tech Support