(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight SMC Type JIS10K  (Part Numbers)

Straight SMC Type JIS10K 
  • Volume Discount

[Features]
· Nylon-coated product suitable for water lines used for washing facilities and high-floor construction, etc.
· JWWA Certified and Registered product.
· SCS13 material, which is durable, is used for valve rods, valve bodies, upper and lower guides, and valve seats for 10K 40A to 150A.

Part Number

Configured Part Number is shown.

Part Number
SMC-40
SMC-50
SMC-65
SMC-80
SMC-100
SMC-125
SMC-150
SMC-200
SMC-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)
1 Piece(s)Available

17 Days or more

5B(125A)5B(125A)
1 Piece(s)Available

17 Days or more

6B(150A)6B(150A)
1 Piece(s)Available

17 Days or more

8B(200A)8B(200A)
1 Piece(s)Available

17 Days or more

10B(250A)10B(250A)

Loading...

  1. 1

Basic Information

Type Smolensky Type Applicable Fluid Water Nominal Pressure 10K
Material FC Supply Side, Connection Type FF Flanges Control Side, Connection Type FF Flanges
Max. Operating Pressure(MPa) 0.98

Additional Products in this Category

Tech Support