(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Resistant Switch HT Series (Part Numbers)

Heat Resistant Switch HT Series
  • Volume Discount


[Features]
-Continuous maximum operating temperature 150 ° C / 200 ° C.
-Uses heat-resistant plastic parts, high-temperature adhesive, and heat-resistant cord.
-It is being used one after another for positioning in high temperature environments such as molds and injection molding machines.

[Application]
-For detecting the return of ejector pins of resin molding dies.
-For checking the opening and closing of bubble gates in injection molding machines.

Part Number

Configured Part Number is shown.

Part Number
CS067A-HT1
CS067A-HT2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Tip shape Body Material Contact Material Stroke
(mm)
Nominal of Thread (M) Operating Temperature Range
(℃)
Operating Point
(mm)
Contact Force
(N)
Allowable Static Load
(N)
Impact Resistant Energy
(J)
Tip diameter Protection Structure Specification details Operating point details
(mm)
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers Type[Needle Type] R Contact[Stainless Steel] 303 Stainless Steel[Stainless Steel] Stainless Steel (SUS420)2.8M6×0.750~1500.31--[Up to φ2] Ø2IP65For linear hit-
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers Type[Needle Type] R Contact[Stainless Steel] 303 Stainless Steel[Stainless Steel] Stainless Steel (SUS420)2.8M6×0.750~2000.31--[Up to φ2] Ø2IP65For linear hit-

Loading...

  1. 1

Basic Information

Main Body Shape Bolt Type Environment Heat Resistance Specifications Contact Point Type Contact type NO
Repeatability 0.01mm Contact point accuracy life(x 10K times) 50 LED No
Cable Cab Tire

Additional Products in this Category

Tech Support