(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings Kantouch Elbow THL

Hose Fittings Kantouch Elbow THL
  • Volume Discount

Applicable hose outer diameter: 18, 22, 26, 33
· Material: SUS304

Part Number

Configured Part Number is shown.

Part Number
THL12-1/2-S-N
THL12-3/8-S-N
THL15-1/2-S-N
THL15-3/4-S-N
THL15-3/8-S-N
THL19-1/2-S-N
THL19-1-S-N
THL19-3/4-S-N
THL25-1-S-N
THL25-3/4-S-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
1 Piece(s)Available

14 Days or more

1/2B121218
1 Piece(s)Available

14 Days or more

3/8B121218
1 Piece(s)Available

14 Days or more

1/2B151522
1 Piece(s)Available

14 Days or more

3/4B151522
1 Piece(s)Available

14 Days or more

3/8B151522
1 Piece(s)Available

14 Days or more

1/2B191926
1 Piece(s)Available

14 Days or more

1B191926
1 Piece(s)Available

14 Days or more

3/4B191926
1 Piece(s)Available

14 Days or more

1B252533
1 Piece(s)Available

14 Days or more

3/4B252533

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water Body Material 304 Stainless Steel
Shape Elbow Hose connection type Nut Types of connection Male thread
Types of connection screw R R Thread part machining Normal type (no sealock processing) Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support