(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings Kantouch TH

Hose Fittings Kantouch TH
  • Volume Discount

Materials: SUS304, BsBM
For complete product overview and details on Hose Fittings Kantouch TH see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TH4-1/4-B-C
TH4-1/8-B-N
TH4-1/8-S-C
TH6-1/4-B-C
TH6-1/4-B-N
TH6-1/4-S-C
TH6-1/4-S-N
TH6-3/8-B-C
TH6-3/8-B-N
TH6-3/8-S-C
TH6-3/8-S-N
TH8-1/4-B-C
TH8-1/4-B-N
TH8-1/4-S-C
TH8-1/4-S-N
TH8-3/8-B-N
TH8-3/8-S-C
TH8-3/8-S-N
TH9-1/4-B-N
TH9-1/4-S-C
TH9-1/4-S-N
TH9-3/8-B-C
TH9-3/8-B-N
TH9-3/8-S-N
TH10-1/2-B-N
TH10-1/2-S-C
TH10-1/2-S-N
TH10-1/4-B-C
TH10-1/4-B-N
TH10-1/4-S-N
TH10-3/8-B-C
TH10-3/8-B-N
TH10-3/8-S-C
TH12-1/2-B-C
TH12-1/2-B-N
TH12-1/2-S-C
TH12-1/2-S-N
TH12-1/4-B-C
TH12-1/4-B-N
TH12-1/4-S-C
TH12-1/4-S-N
TH12-3/8-B-C
TH12-3/8-B-N
TH12-3/8-S-C
TH12-3/8-S-N
TH15-1/2-B-C
TH15-1/2-B-N
TH15-1/2-S-C
TH15-1/2-S-N
TH15-1/4-B-N
TH15-1/4-S-C
TH15-1/4-S-N
TH15-3/4-B-C
TH15-3/4-B-N
TH15-3/4-S-C
TH15-3/4-S-N
TH15-3/8-B-C
TH15-3/8-B-N
TH15-3/8-S-N
TH19-1/2-B-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Thread Size Connection Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
R Thread part machining
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B449Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/8B449Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/8B449Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B6611Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM1/4B6611Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B6611Sealock
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B6611Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B6611Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B6611Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B6611Sealock
1 Piece(s)Available

14 Days or more

304 Stainless Steel3/8B6611Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B8813.5Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM1/4B8813.5Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B8813.5Sealock
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B8813.5Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B8813.5Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B8813.5Sealock
1 Piece(s)Available

14 Days or more

304 Stainless Steel3/8B8813.5Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B9915Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B9915Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/4B9915Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B9915Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM3/8B9915Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B9915Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/2B101016Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/2B101016Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/2B101016Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B101016Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B101016Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/4B101016Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B101016Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM3/8B101016Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B101016Sealock
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/2B121218Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM1/2B121218Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/2B121218Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/2B121218Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B121218Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM1/4B121218Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B121218Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/4B121218Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/8B121218Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM3/8B121218Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B121218Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B121218Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

[Brass] BsBM1/2B151522Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM1/2B151522Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/2B151522Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/2B151522Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/4B151522Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

304 Stainless Steel1/4B151522Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel1/4B151522Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM3/4B151522Sealock
1 Piece(s)Available

Same day

Stock

[Brass] BsBM3/4B151522Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/4B151522Sealock
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/4B151522Normal type (no sealock processing)
1 Piece(s)Available

9 Days or more

[Brass] BsBM3/8B151522Sealock
1 Piece(s)Available

8 Days or more

[Brass] BsBM3/8B151522Normal type (no sealock processing)
1 Piece(s)Available

8 Days or more

304 Stainless Steel3/8B151522Normal type (no sealock processing)
1 Piece(s)Available

14 Days or more

[Brass] BsBM1/2B191926Sealock

Loading...

Basic Information

Types Hose Fittings Applicable Fluids Water Shape Straight
Hose connection type Nut Types of connection Male thread Types of connection screw R
Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support