(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A nipple with a round outer screw on the hose connection part. (For molds)
Part Number
Configured Part Number is shown.
MH-1222
Types | Hose fitting | Fluid | Water / Air / Oil |
---|---|---|---|
Body Material | [Brass] C3604BD Material | Shape | [Straight] Straight |
Hose connection type | [Others] Mizuguchi (Square Shape) | Types of connection | [Male thread] Joint Nipples |
Types of connection screw | PT | Thread Size Connection | 1/4 |
Volute O.D. D(mm) | 11 | - | - |
Types | Hose fitting | Fluid | Water / Air / Oil | Body Material | C3604BD Material |
---|---|---|---|---|---|
Shape | Straight | Hose connection type | Mizuguchi (Square Shape) | Types of connection | Joint Nipples |
Types of connection screw | PT | Thread Size Connection | 1/4 | Volute O.D. D(mm) | 11 |
Please check the type/dimensions/specifications of the part MH-1222 in the Hose Fitting Water Inlet Hose Nipple (Round Shape) MH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy