(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Synthetic Rubber 2-Thread Anti-Vibration Joint W Flex

Synthetic Rubber 2-Thread Anti-Vibration Joint W Flex
  • Volume Discount

•Compatible Fluid: Water
•Liquid Contact Part Material: Rubber
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Type Of Connection Part: Flange

Part Number

Configured Part Number is shown.

W-FLEX-10KXSS-150AX2X225L

Part Number
W-FLEX-10KXSS-150AX2X225L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts Flange
Liquid contact parts material Rubber Connection parts material 1018 Carbon Steel Nominal Diameter 6B(150A)
Eccentricity(mm) 4 Flange Type JIS10K Number of Teeth 2
Length L(mm) 225

Please check the type/dimensions/specifications of the part W-FLEX-10KXSS-150AX2X225L in the Synthetic Rubber 2-Thread Anti-Vibration Joint W Flex series.

Additional Products in this Category

Tech Support