(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Synthetic Rubber Spherical Anti-Vibration Fittings S Flex

Synthetic Rubber Spherical Anti-Vibration Fittings S Flex
  • Volume Discount

•Compatible Fluid: Water
•Liquid Contact Part Material: Rubber
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Type Of Connection Part: Flange

Part Number

Configured Part Number is shown.

S-FLEX-10KFXSS-80AX150L

Part Number
S-FLEX-10KFXSS-80AX150L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts Flange
Liquid contact parts material Rubber Connection parts material 1018 Carbon Steel Nominal Diameter 3B(80A)
Eccentricity(mm) 5 Specifications Synthetic Rubber Sphere Flange Type JIS10K
Length L(mm) 150

Please check the type/dimensions/specifications of the part S-FLEX-10KFXSS-80AX150L in the Synthetic Rubber Spherical Anti-Vibration Fittings S Flex series.

Additional Products in this Category

Tech Support