| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 3/4B(20A) | 1.0 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 3/4B(20A) | 1.0 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 3/4B(20A) | 1.0 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 3/4B(20A) | 1.0 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe | Water | 1B(25A) | 1.0 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe | Water | 1B(25A) | 1.0 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe | Water / Oils and Fats | 1B(25A) | 1.0 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe | Water | 1 1/4B(32A) | 1.0 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe | Water | 1 1/4B(32A) | 1.0 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe | Water / Oils and Fats | 1 1/4B(32A) | 1.0 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe | Water / Oils and Fats | 1 1/4B(32A) | 1.0 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 1 1/2B(40A) | 1.0 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 1 1/2B(40A) | 1.0 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
13 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 1 1/2B(40A) | 1.0 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 1 1/2B(40A) | 1.0 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 2B(50A) | 1.0 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 2B(50A) | 1.0 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 2B(50A) | 1.0 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 2 1/2B(65A) | 0.7 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 2 1/2B(65A) | 0.7 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 2 1/2B(65A) | 0.7 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 2 1/2B(65A) | 0.7 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 3B(80A) | 0.7 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 3B(80A) | 0.7 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 3B(80A) | 0.7 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 4B(100A) | 0.5 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 4B(100A) | 0.5 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 4B(100A) | 0.5 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 4B(100A) | 0.5 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 5B(125A) | 0.3 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 5B(125A) | 0.3 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 5B(125A) | 0.3 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
11 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 6B(150A) | 0.3 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 6B(150A) | 0.3 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 6B(150A) | 0.3 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 6B(150A) | 0.3 | NBR Nitrile Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 8B(200A) | 0.3 | EPDM Synthetic Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water | 8B(200A) | 0.3 | EPDM Synthetic Rubber | 304 Stainless Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 8B(200A) | 0.3 | NBR Nitrile Rubber | 4137 Alloy Steel |
| 1 Piece(s) | Available |
10 Days or more
| Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe | Water / Oils and Fats | 8B(200A) | 0.3 | NBR Nitrile Rubber | 304 Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy