(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Bushing

Screw-in Bushing
  • Volume Discount

For complete product overview and details on Bushing Fitting - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304-SB10X08
304-SB15X08
304-SB15X10
304-SB20X08
304-SB20X10
304-SB20X15
304-SB25X10
304-SB25X15
304-SB25X20
304-SB32X20
304-SB50X25
304-SB50X32
304-SB50X40
S25C-GALV-SB25X10
S25C-GALV-SB25X20
S25C-RSB08X10
S25C-RSB10X15
S25C-RSB15X20
S25C-SB08
S25C-SB10
S25C-SB15
S25C-SB20
S25C-SB25
S25C-SB32
SB-8X6A
SB-10X8A
SB-15X8A
SB-15X10A
SB-20X8A
SB-20X10A
SB-20X15A
SB-25X10A
SB-25X15A
SB-25X20A
SB-32X15A
SB-32X20A
SB-32X25A
SB-40X25A
SB-40X32A
SB-50X25A
SB-50X32A
SB-50X40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Dimension L
(mm)
Color
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter3/8B(10A)1/4B(8A)18No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1/2B(15A)1/4B(8A)21No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1/2B(15A)3/8B(10A)21No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter3/4B(20A)1/4B(8A)24No
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter3/4B(20A)3/8B(10A)24No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)24No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)3/8B(10A)27No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)1/2B(15A)27No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)3/4B(20A)27No
1 Piece(s)Available

16 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)3/4B(20A)30No
1 Piece(s)Available

16 Days or more

Screw⇔Screw Different Diameter3B(80A)1B(25A)35No
1 Piece(s)Available

16 Days or more

Screw⇔Screw Different Diameter3B(80A)1 1/4B(32A)35No
1 Piece(s)Available

16 Days or more

Screw⇔Screw Different Diameter3B(80A)1 1/2B(40A)35No
1 Piece(s)Available

16 Days or more

Screw⇔Screw Different Diameter1B(25A)3/8B(10A)32White
1 Piece(s)Available

16 Days or more

Screw⇔Screw Different Diameter1B(25A)3/4B(20A)32White
1 Piece(s)Available

12 Days or more

Screw⇔Screw Different Diameter1/4B(8A)3/8B(10A)20No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Different Diameter3/8B(10A)1/2B(15A)22No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Different Diameter1/2B(15A)3/4B(20A)26No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)20No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type3/8B(10A)3/8B(10A)22No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type1/2B(15A)1/2B(15A)26No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)29No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type1B(25A)1B(25A)32No
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)1 1/4B(32A)34No
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter1/4B(8A)1/8B(6A)17No
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter3/8B(10A)1/4B(8A)19No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1/2B(15A)1/4B(8A)23No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1/2B(15A)3/8B(10A)23No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter3/4B(20A)1/4B(8A)29No
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter3/4B(20A)3/8B(10A)29No
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)29No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)3/8B(10A)35No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)1/2B(15A)35No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)3/4B(20A)35No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)1/2B(15A)46No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)3/4B(20A)46No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)1B(25A)46No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1 1/2B(40A)1B(25A)50No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1 1/2B(40A)1 1/4B(32A)50No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter2B(50A)1B(25A)63No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter2B(50A)1 1/4B(32A)63No
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter2B(50A)1 1/2B(40A)63No

Loading...

  1. 1

Basic Information

Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid no manufacturer restrictions Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support