(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Screw-in Nipple (304-SN10)

Screw-in Nipple 304-SN10
  • Volume Discount

•Material : 1025 Carbon Steel, 304 Stainless Steel, 316L Stainless Steel
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Double nipple
•Connection Thread Type M1 : R
For complete product overview and details on Nipple - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

304-SN10

Part Number
304-SN10
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Dimension L
(mm)
1 Piece(s)Available

10 Days or more

3/8B(10A)No28

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 R Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part 304-SN10 in the Screw-in Nipple series.

Products like this...

Part Number
S25C-GALV-SN25
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Dimension L
(mm)
1 Piece(s)Available

9 Days or more

1B(25A)Trivalent Chromate54

Additional Products in this Category

Tech Support