(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings Union Elbow

Pipe Fittings  Union Elbow
  • Volume Discount

A plumbing fitting that uses screw connection for steel pipes with a small to medium diameter; JIS B 2301 describes it as a "screw-type, malleable, cast iron pipe fitting." Hot zinc plating reduces the environmental impact.

Part Number

Configured Part Number is shown.

Part Number
ULG-15A-B
ULG-15A-W
ULG-20A-B
ULG-20A-W
ULG-25A-B
ULG-25A-W
ULG-32A-B
ULG-32A-W
ULG-40A-B
ULG-40A-W
ULG-50A-B
ULG-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment
120 Piece(s)Available

10 Days or more

1/2B(15A)[Not Provided] No
1 Piece(s)Available

12 Days or more

1/2B(15A)[Zinc Plating] Hot zinc plating
80 Piece(s)Available

10 Days or more

3/4B(20A)[Not Provided] No
1 Piece(s)Available

10 Days or more

3/4B(20A)[Zinc Plating] Hot zinc plating
40 Piece(s)Available

10 Days or more

1B(25A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1B(25A)[Zinc Plating] Hot zinc plating
20 Piece(s)Available

10 Days or more

1 1/4B(32A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1 1/4B(32A)[Zinc Plating] Hot zinc plating
15 Piece(s)Available

10 Days or more

1 1/2B(40A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1 1/2B(40A)[Zinc Plating] Hot zinc plating
10 Piece(s)Available

10 Days or more

2B(50A)[Not Provided] No
1 Piece(s)Available

10 Days or more

2B(50A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support