(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Half Coupling

Screw-in Half Coupling
  • Volume Discount

•Type: Plug Welding and Screw Type
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Half Coupling
•Specification: Half Coupling

Part Number

Configured Part Number is shown.

Part Number
304-SCH08
304-SCH15
304-SCH20
304-SCH25
SCH-6A
SCH-8A
SCH-10A
SCH-15A
SCH-20A
SCH-25A
SCH-32A
SCH-40A
SCH-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal Dia. Nominal of Thread Dimension B Dimension L
1 Piece(s)Available

16 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/42226
1 Piece(s)Available

14 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/23232
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/43837
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)14542
1 Piece(s)Available

12 Days or more

[Steel] 1025 Carbon Steel1/8B(6A)1/81922
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1/4B(8A)1/42225
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel3/8B(10A)3/82828
1 Piece(s)Available

8 Days or more

[Steel] 1025 Carbon Steel1/2B(15A)1/23232
1 Piece(s)Available

8 Days or more

[Steel] 1025 Carbon Steel3/4B(20A)3/43838
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1B(25A)14645
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel1 1/4B(32A)1 1/45850
1 Piece(s)Available

9 Days or more

[Steel] 1025 Carbon Steel1 1/2B(40A)1 1/26355
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon Steel2B(50A)27660

Loading...

  1. 1

Basic Information

Type Plug Welding and Screw Type Fitting Shape Half Coupling Surface Treatment No
Applicable Fluid no manufacturer restrictions Specifications Half Coupling Color No

Additional Products in this Category

Tech Support