(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Type 90° Elbow

Screw-in Type 90° Elbow
  • Volume Discount

•Material : 1025 Carbon Steel, 304 Stainless Steel, 316L Stainless Steel
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : 90-? Elbow
•Connection Thread Type M1 : Rc
For complete product overview and details on 90 Degree Elbow Fitting - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304-S90L08
304-S90L10
304-S90L15
304-S90L20
304-S90L25
304-S90L32
304-S90L40
S25C-GALV-SL06
S25C-GALV-SL15
S25C-GALV-SL20
S25C-GALV-SL25
S25C-GALV-SL32
S25C-GALV-SL40
S25C-GALV-SL50
SL-8A
SL-10A
SL-15A
SL-20A
SL-25A
SL-32A
SL-40A
SL-50A
SL-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension B
(mm)
1 Piece(s)Available

10 Days or more

1/4B(8A)23
1 Piece(s)Available

10 Days or more

3/8B(10A)27
1 Piece(s)Available

10 Days or more

1/2B(15A)34
1 Piece(s)Available

10 Days or more

3/4B(20A)39
1 Piece(s)Available

10 Days or more

1B(25A)47
1 Piece(s)Available

10 Days or more

1 1/4B(32A)56
1 Piece(s)Available

10 Days or more

1 1/2B(40A)63
1 Piece(s)Available

25 Days or more

1/8B(6A)23
1 Piece(s)Available

9 Days or more

1/2B(15A)34
1 Piece(s)Available

9 Days or more

3/4B(20A)39
1 Piece(s)Available

9 Days or more

1B(25A)47
1 Piece(s)Available

9 Days or more

1 1/4B(32A)56
1 Piece(s)Available

9 Days or more

1 1/2B(40A)63
1 Piece(s)Available

9 Days or more

2B(50A)76
1 Piece(s)Available

9 Days or more

1/4B(8A)23
1 Piece(s)Available

8 Days or more

3/8B(10A)27
1 Piece(s)Available

10 Days or more

1/2B(15A)34
1 Piece(s)Available

10 Days or more

3/4B(20A)39
1 Piece(s)Available

10 Days or more

1B(25A)47
1 Piece(s)Available

10 Days or more

1 1/4B(32A)56
1 Piece(s)Available

10 Days or more

1 1/2B(40A)63
1 Piece(s)Available

10 Days or more

2B(50A)76
1 Piece(s)Available

10 Days or more

2 1/2B(65A)96

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid no manufacturer restrictions Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support