(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Weld Shape/Screw-in 90° Elbow

Insert Weld Shape/Screw-in 90° Elbow
  • Volume Discount

•Type: Plug Welding and Screw Type
•Nominal Thickness: SCH80
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Elbows
•Screw Type: PT

Part Number

Configured Part Number is shown.

Part Number
304-SWLS-08PTX08
304-SWLS-25PTX25
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)
Screw Size
1 Piece(s)Available

15 Days or more

1/4B(8A)9.410.514.31/4B(8A)
1 Piece(s)Available

15 Days or more

1B(25A)27.21634.51B(25A)

Loading...

  1. 1

Basic Information

Type Plug Welding and Screw Type Fitting Shape Elbow Material 304 Stainless Steel
Surface Treatment No Applicable Fluid no manufacturer restrictions Screw Type PT

Additional Products in this Category

Tech Support