(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

-Insert welding Tee

-Insert welding Tee
  • Volume Discount

Compatible Fluid: Not specified by Manufacturer
Fitting Shape: Tees
Material:
Surface Treatment: Not Provided
Type: Plug Welding Type
For complete product overview and details on -Insert welding Tee see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304-SWRT-20X15
304-SWRT-25X15
304-SWRT-25X20
304-SWT-15
304-SWT-20
304-SWT-25
304-SWT-50
316L-SWTRS-25X20
316L-SWTS-20
S25C-S80-SWRT-20X10
S25C-S80-SWRT-20X15
S25C-S80-SWRT-25X10
S25C-S80-SWRT-25X15
S25C-S80-SWRT-25X20
S25C-S80-SWRT-32X20
S25C-S80-SWRT-32X25
S25C-S80-SWRT-40X15
S25C-S80-SWRT-40X20
S25C-S80-SWRT-40X25
S25C-S80-SWRT-40X32
S25C-S80-SWRT-50X20
S25C-S80-SWRT-50X25
S25C-S80-SWRT-50X32
S25C-S80-SWRT-50X40
SWT-10A-SCH80
SWT-15A-SCH80
SWT-20A-SCH80
SWT-25A-SCH80
SWT-32A-SCH80
SWT-40A-SCH80
SWT-50A-SCH80
SWT-65A-SCH80
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting) Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)
Dimension A1
(mm)
Dimension C1
(mm)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel-3/4B(20A)1/2B(15A)16.11427.722.214
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel-1B(25A)1/2B(15A)16.11634.522.216
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel-1B(25A)3/4B(20A)21.41634.527.716
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel-1/2B(15A)-16.11322.2--
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel-3/4B(20A)-21.41427.7--
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel-1B(25A)-27.21634.5--
1 Piece(s)Available

17 Days or more

[Stainless Steel] 304 Stainless Steel-2B(50A)-52.72261.1--
1 Piece(s)

15 Days or more

[Stainless Steel] 316L Stainless Steel-1B(25A)3/4B(20A)21.41634.5--
1 Piece(s)

15 Days or more

[Stainless Steel] 316L Stainless Steel-3/4B(20A)-21.41427.7--
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH803/4B(20A)1/2B(15A)12.71627.717.816
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH803/4B(20A)3/8B(10A)16.11627.722.216
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801B(25A)1/2B(15A)12.71834.517.818
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801B(25A)3/8B(10A)16.11834.522.218
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801B(25A)3/4B(20A)21.41834.527.718
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/4B(32A)3/4B(20A)21.41943.227.719
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/4B(32A)1B(25A)27.21943.234.519
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/2B(40A)1/2B(15A)16.12249.122.222
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/2B(40A)3/4B(20A)21.42249.127.722
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/2B(40A)1B(25A)27.22249.134.522
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/2B(40A)1 1/4B(32A)35.52249.143.222
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH802B(50A)3/4B(20A)21.42661.127.726
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH802B(50A)1B(25A)34.52661.134.526
1 Piece(s)Available

17 Days or more

[Steel] 1025 Carbon SteelSCH802B(50A)1 1/4B(32A)43.22661.143.226
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH802B(50A)1 1/2B(40A)49.12661.149.126
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH803/8B(10A)-12.71217.8--
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801/2B(15A)-16.11322.2--
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH803/4B(20A)-21.41427.7--
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801B(25A)-27.21634.5--
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/4B(32A)-35.51843.2--
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/2B(40A)-41.21949.1--
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH802B(50A)-52.72261.1--
1 Piece(s)Available

12 Days or more

[Steel] 1025 Carbon SteelSCH802 1/2B(65A)-65.92677.1--

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Tee Surface Treatment No
Applicable Fluid no manufacturer restrictions Color No

Additional Products in this Category

Tech Support