(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sumi-Holiday (Acrylic Sheet)

Sumi-Holiday (Acrylic Sheet)
  • Volume Discount

Available in different color variations.

[Features]
· Can be sorted according to the color of the labels.
· Fast stock checking and customer response.
· The actual color of Sumiholiday may differ to the color shown in the images.

Part Number

Configured Part Number is shown.

A000-3M

Part Number
A000-3M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Material Acrylic (PMMA) Grade Standard Color Transparency
Hole Machining No Hole Machining Size (Plate Thickness)(mm) 3 Size (Longitudinal)(mm) 650
Size (Lateral)(mm) 545

Please check the type/dimensions/specifications of the part A000-3M in the Sumi-Holiday (Acrylic Sheet) series.

Additional Products in this Category

Tech Support