(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Many reliable Irie Koken products available from Misumi VONA.
[Features]
· No need for bolts nor nuts. This can be easily attached and removed by just inserting the inside taper part of the coupling into the taper part of the flange and turning the wing screw.
· Heating temperature of up to 150℃ can be used.
· The He leak volume is 1×10⁹-9 Pa-㎥/s.
Part Number
Configured Part Number is shown.
VP2063-M
Type | Center Rings | Center Ring Type | Center Rings With Mesh | Applicable Flange Size (Nominal) | 63.0 |
---|---|---|---|---|---|
Center Ring (or Inner Ring) Material | 304 Stainless Steel | Outer Ring Material | No Outer Ring |
Please check the type/dimensions/specifications of the part VP2063-M in the Center Ring with A VP Series wire Cross series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy