(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard Conversion Center Ring

Part Number

Configured Part Number is shown.

NW16/10RCRSV

Part Number
NW16/10RCRSV
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Rings Standard Size NW/KF16
Center Ring (or Inner Ring) Material 316L Stainless Steel Material of O Ring Viton Connection Flange Size 10

Please check the type/dimensions/specifications of the part NW16/10RCRSV in the NW/KF Standard Conversion Center Ring series.

Additional Products in this Category

Tech Support