(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VP Series, Center Ring

VP Series, Center Ring

Click this image to zoom it.

Move the mouse over the image to zoom

  • VP Series, Center Ring
  • VP Series, Center Ring
  • VP Series, Center Ring
  • Volume Discount

Many reliable Irie Koken products available from Misumi VONA.

[Features]
- IKC is an ISO-based pipe fitting for NW-KF flanges. The VP series (10 sizes) for vacuum piping and hp series (8 sizes) for high-pressure piping are provided.
- No need for bolts nor nuts. Just insert the inside taper of the coupling into the taper on the flange and turn the wing screw to insert or remove.
- Can be heated up to 150℃.
- Leakage volume is 1×10-9 Pa•m3/s or less.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP2010
VP2016
VP2025
VP2040
VP2050
VP2063
VP2080
VP2100
VP2125
VP2160
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Flange Size (Nominal)
1 Piece(s)Available

17 Days or more

10
1 Piece(s)Available

9 Days or more

16
1 Piece(s)Available

8 Days or more

25
1 Piece(s)Available

9 Days or more

40
1 Piece(s)Available

8 Days or more

50.0
1 Piece(s)Available

14 Days or more

63.0
1 Piece(s)Available

15 Days or more

80.0
1 Piece(s)Available

11 Days or more

100.0
1 Piece(s)Available

17 Days or more

125.0
1 Piece(s)Available

17 Days or more

160.0

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Rings Center Ring (or Inner Ring) Material 304 Stainless Steel
Outer Ring Material No Outer Ring

Additional Products in this Category

Tech Support