(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard Center Ring

NW/KF Standard Center Ring
  • Volume Discount

Variety of Cosmotec fittings available from Misumi VONA.

[Features]
· Connected to a flange one touch by using inner stainless guide.
· The outer ring can be used at high pressures of up to 0.2 MPa.
· Provided with mesh to prevent contamination. NW/KF 16/10 conversion center ring comes standard and eliminates the need for conversion.

Part Number

Configured Part Number is shown.

NW16CRSK

Part Number
NW16CRSK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Rings Standard Size NW/KF16
Center Ring (or Inner Ring) Material 304 Stainless Steel Material of O Ring Kalrez® 4079

Please check the type/dimensions/specifications of the part NW16CRSK in the NW/KF Standard Center Ring series.

Additional Products in this Category

Tech Support