(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

NW/KF Standard Leak Port

NW/KF Standard Leak Port
  • Volume Discount

Variety of reliable Cosmotec products are available.

[Features]
· Used mainly for vacuum breakage.
· NW/KF16-NW/KF50 are standardized.
· A type with leak valve in the center of the nipple is also available.

Part Number

Configured Part Number is shown.

NW25LP

Part Number
NW25LP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Standard Size NW(KF)25
Adaptor Type Leak port Length L(mm) 65

Please check the type/dimensions/specifications of the part NW25LP in the NW/KF Standard Leak Port series.

Additional Products in this Category

Tech Support