(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard Gauge Port

NW/KF Standard Gauge Port
  • Volume Discount

Variety of reliable Cosmotec products are available.

[Features]
· NW/KF16-NW/KF50 are standardized for φ15, φ18 which have high general use.
· We can quickly provide made-to-order products such as board-through type, milli sizes other than 15 and 16, inch size, etc.
· Various sizes of gauge port plugs are also available.

Part Number

Configured Part Number is shown.

Part Number
NW16GP15
NW16GP18
NW25GP15
NW25GP18
NW40GP15
NW40GP18
NW50GP15
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Pipe O.D. C
(mm)
Length L
(mm)
1 Piece(s)Available

9 Days or more

NW(KF)161543
1 Piece(s)Available

11 Days or more

NW(KF)161867
1 Piece(s)Available

8 Days or more

NW(KF)251568
1 Piece(s)Available

11 Days or more

NW(KF)251858
1 Piece(s)Available

11 Days or more

NW(KF)401543
1 Piece(s)Available

11 Days or more

NW(KF)401858
1 Piece(s)Available

11 Days or more

NW(KF)501543

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Gage Ports

Additional Products in this Category

Tech Support