(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

NW/KF Standard Rubber Tube Adapter

NW/KF Standard Rubber Tube Adapter
  • Volume Discount

Variety of reliable Cosmotec products are available.

[Features]
· Connected to a vacuum pump, primarily used for low vacuum environments.
· NW/KF16-NW/KF50 are standardized.
· Rubber hose and PVC exhaust hose lengths can be extended in 1 m intervals.

Part Number

Configured Part Number is shown.

Part Number
NW16HA
NW40HA
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
1 Piece(s)Available

11 Days or more

NW(KF)1660
1 Piece(s)Available

8 Days or more

NW(KF)4080

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Tube

Additional Products in this Category

Tech Support