(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard, VCR Female Adapter (NW16FVCR1/4)

Part Number

Configured Part Number is shown.

NW16FVCR1/4

Part Number
NW16FVCR1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
Tube Outer Diameter / Fitting
(inch)
1 Piece(s)Available

8 Days or more

NW(KF)1635.81/4

Loading...

  1. 1

Basic Information

Type Adapter Material 316 Stainless Steel Adaptor Type VCR Female

Please check the type/dimensions/specifications of the part NW16FVCR1/4 in the NW/KF Standard, VCR Female Adapter series.

Products like this...

Part Number
NW16FVCR1/2
NW16FVCR3/8
NW25FVCR1/2
NW25FVCR1/4
NW25FVCR3/8
NW40FVCR1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
Tube Outer Diameter / Fitting
(inch)
1 Piece(s)Available

11 Days or more

NW(KF)1640.61/2
1 Piece(s)Available

11 Days or more

NW(KF)1640.63/8
1 Piece(s)Available

11 Days or more

NW(KF)2540.61/2
1 Piece(s)

13 Days or more

NW(KF)2535.81/4
1 Piece(s)Available

11 Days or more

NW(KF)2540.63/8
1 Piece(s)Available

47 Days or more

NW(KF)4040.61/2

Additional Products in this Category

Tech Support