(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard Cross (NW16SWX)

NW/KF Standard Cross NW16SWX
  • Volume Discount

Variety of reliable Cosmotec products are available.

[Features]
· For ports of vacuum gauges (mounting ports, exhaust connection ports, etc.)
· NW/KF16-NW/KF50 are standardized.
· Replacement crosses with two flanges different in size from the other two are also available as standard products.
· The 6-direction cross enables the use of whatever variation comes to mind.
· We respond quickly to a request for customization such as change in dimensions.

Part Number

Configured Part Number is shown.

NW16SWX

Part Number
NW16SWX
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D. C
(mm)
I.D. D
(mm)
Length L
(mm)
1 Piece(s)Available

11 Days or more

NW(KF)16NW(KF)1619.115.840

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Cross Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part NW16SWX in the NW/KF Standard Cross series.

Products like this...

Part Number
NW25SWX
NW40SWX
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D. C
(mm)
I.D. D
(mm)
Length L
(mm)
1 Piece(s)Available

11 Days or more

NW(KF)25NW(KF)2525.422.150
1 Piece(s)Available

11 Days or more

NW(KF)40NW(KF)4038.134.865

Additional Products in this Category

Tech Support