(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

NW/KF Standard Conversion Tee

NW/KF Standard Conversion Tee
  • Volume Discount

Variety of reliable Cosmotec products are available.

[Features]
· For ports of vacuum gauges (mounting ports, exhaust connection ports, etc.)
· NW/KF16-NW/KF50 are standardized.
· Replacement tees with one flange different in size from the other two are also available as standard products.
· We respond quickly to a request for customization such as change in dimensions.

Part Number

Configured Part Number is shown.

Part Number
NW25RTE16
NW40RTE16
NW40RTE25
NW50RTE25
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D. C
(mm)
I.D. D
(mm)
Length L
(mm)
Pipe Outer Diameter C1
(mm)
I.D. D1
(mm)
1 Piece(s)Available

8 Days or more

NW(KF)25NW(KF)1625.422.151.419.0515.8
1 Piece(s)Available

11 Days or more

NW(KF)40NW(KF)1638.134.86119.0515.8
1 Piece(s)Available

8 Days or more

NW(KF)40NW(KF)2538.134.86135.422.1
1 Piece(s)Available

13 Days or more

NW(KF)50NW(KF)2550.847.58025.422.1

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Tees Material 304 Stainless Steel

Additional Products in this Category

Tech Support