(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/VG Standard, Conversion Nipple

NW/VG Standard, Conversion Nipple
  • Volume Discount

Numerous Cosmotec products are available, helping to create a stable and reliable manufacturing industry.

Part Number

Configured Part Number is shown.

Part Number
NW16/VG25NI
NW16/VG40NI
NW25/VG20NI
NW25/VG25NI
NW25/VG40NI
NW25/VG50NI
NW40/VG20NI
NW40/VG25NI
NW40/VG40NI
NW40/VG50NI
NW50/VG50NI
NW50/VG80NI
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D. C
(mm)
I.D. D
(mm)
Length L
(mm)
1 Piece(s)Available

24 Days or more

NW(KF)16VG25201654
1 Piece(s)Available

24 Days or more

NW(KF)16VG40201655
1 Piece(s)Available

8 Days or more

NW(KF)25VG2027.22454
1 Piece(s)Available

8 Days or more

NW(KF)25VG2527.22454
1 Piece(s)Available

8 Days or more

NW(KF)25VG4027.22455
1 Piece(s)Available

13 Days or more

NW(KF)25VG5027.22455
1 Piece(s)Available

24 Days or more

NW(KF)40VG2027.22354
1 Piece(s)Available

11 Days or more

NW(KF)40VG253428.454
1 Piece(s)Available

9 Days or more

NW(KF)40VG4042.73955
1 Piece(s)Available

11 Days or more

NW(KF)40VG5042.73955
1 Piece(s)Available

11 Days or more

NW(KF)50VG5060.55555
1 Piece(s)Available

24 Days or more

NW(KF)50VG8060.55556

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Nipple Material 304 Stainless Steel

Additional Products in this Category

Tech Support