(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

NW/KF Standard, Short Flanged (NW40SF20L)

NW/KF Standard, Short Flanged NW40SF20L
  • Volume Discount

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

Part Number

Configured Part Number is shown.

NW40SF20L

Part Number
NW40SF20L
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
1 Piece(s)Available

8 Days or more

NW(KF)4020

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Standard Flange Type Short
Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part NW40SF20L in the NW/KF Standard, Short Flanged series.

Products like this...

Part Number
NW16SF10L
NW16SF20L
NW25SF10L
NW25SF20L
NW50SF10L
NW50SF20L
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
1 Piece(s)Available

11 Days or more

NW(KF)1610
1 Piece(s)Available

11 Days or more

NW(KF)1620
1 Piece(s)Available

11 Days or more

NW(KF)2510
1 Piece(s)Available

8 Days or more

NW(KF)2520
1 Piece(s)Available

11 Days or more

NW(KF)5010
1 Piece(s)Available

8 Days or more

NW(KF)5020

Additional Products in this Category

Tech Support