(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Seal NW 16-63

Aluminum Seal NW 16-63
  • Volume Discount

Misumi offers a range of reassuring and reliable Evac brands.

[Features]
· Elastomer seal for large diameter NW80–NS250.
· The standard configuration only features an inner center ring, but there is an optional outer ring.
· The inner ring is made of aluminum, stainless steel (SUS316L), or fluoropolymer.
· Kalrez® O-ring: Withstands temperatures of up to 315℃.
· Evac Viton® O-ring: Withstands temperatures of up to 200℃.
· Can be used up to high vacuum of 10-7 Pa.
· The inner ring clamp also prevents excessive torque.
· Standardization of fluoropolymer guide ring and FEP O-ring type for high corrosion resistant applications.
· The FEP O-ring withstands environments with temperatures between -50°C and 200°C.
· Use the optional outer ring for high pressure applications.

PDF

Part Number

Configured Part Number is shown.

34.025001.142.125-AZ

 
Part Number
34.025001.142.125-AZ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Edge Seal Applicable Flange Size (Nominal) 20/25
Center Ring (or Inner Ring) Material Aluminum Temperature Range -270℃~+150℃ Dimension A(mm) 40
Dimension J(mm) 33 Dimension C1(mm) 32

Please check the type/dimensions/specifications of the part 34.025001.142.125-AZ in the Aluminum Seal NW 16-63 series.

Additional Products in this Category

Tech Support