(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EVAC Glass™ Elastomer Seal NW 16-63

EVAC Glass™ Elastomer Seal NW 16-63
  • Volume Discount

A wide variety of secure and reliable Evac brands available. Contact MISUMI for more information about Evac.

[Features]
· Dedicated elastomer seal used with Evac Glass™ glass piping parts .
· The 2 mm thickness type is used for connecting two glass pipes, while the 3 mm type is used for connections between glass pipes and general metal pipes.
· The elastomer seal for Evac Glass™ can withstand pressurization up to 0.2 MPa.
· Withstands vacuums down to 10-7 Pa (FEP handles 10-4 Pa).
· Can be used for ultra-pure applications via combination with quartz flanges.
· Evac Viton® can be used continuously at 200℃.
· Guide is an outer-center ring made of fluoropolymer.
· FEP can be used at low temperatures of -50°C.

Part Number

Configured Part Number is shown.

Part Number
34.016035.123.616
34.025035.123.625
34.040035.123.640
34.050035.123.650
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Flange Size (Nominal) Dimension A
(mm)
Dimension C
(mm)
Dimension E
(mm)
1 Piece(s)

8 Days or more

10/16301632
1 Piece(s)

8 Days or more

16402442
1 Piece(s)

8 Days or more

50554057
1 Piece(s)

8 Days or more

507550.377

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Ring with Outer Ring Center Ring (or Inner Ring) Material fluoropolymer+Viton
Temperature Range -20℃~+200℃ Thickness(mm) 3

Additional Products in this Category

Tech Support